Tool Holder D70 Container
0.0.648.31

Tool Holder D70 Container

0.0.648.31

View CAD-Data Assign to comparison list Compare products https://nz-product.item24.com/en/directlink/pro/64831
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Scale limit
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Tool Holder D70 Container
0.0.648.31

Attributes

Line
Work Bench System
Delivery Unit
1 pce.
Weight
m = 79 g
Tool Holder D70 Container
0.0.648.31

Details

Tool Holder D70 Container, PUR, black
Handy and ingenious – the Tool Holders made of polyurethane structural foam make it easy to organise your workspace.
Three different variants are available for a variety of purposes.
The classic Container shape is ideal for pens and small objects.
The inside of Tool Holder D70 Screwdriver is shaped like a funnel, making it easy for users to insert and remove screwdrivers and keys without a second thought.
Tool Holder D70 Pliers has two integrated angle-adjustable surfaces that keep your pliers at the perfect angle. As a result, the tool automatically slides into the ideal position for removal, even if it is not put back in the holder carefully.
By ensuring tools can be removed and replaced with the greatest of ease, these holders cut assembly times and take the strain off personnel by eliminating unnecessary exertion in the arms and joints. The robust but flexible material also cuts noise levels.
The internal shapes of the various Holders D70 have been optimised to accommodate different tools.
Tool Holder D70 Container
0.0.648.31

Accessoires / Service

Holder Support D70, black
Delivery unit
1 set
Article-No.
0.0.648.36
Holder Support D70-30°, black
Delivery unit
1 set
Article-No.
0.0.648.40
Holder Console D70
Delivery unit
1 pce.
Article-No.
0.0.649.26

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Tool Holder D70 Container
0.0.648.31

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097