New Products 2016/II (Autumn)

MB Building Kit System
More grip! The new operating elements Pi offer ergonomic grips in four shapes, three sizes and with lots of useful details. Whether short or long, straight or contoured, perfectly rounded surfaces ensure these grips are the perfect fit for any hand.
More support! The new Angle Fastener 8 40x40-45° enables you to build supporting braces at a 45° angle in next to no time. Retrofitting is also an option and doesn’t require a mitre cut.
More stability! The new Base Plate/Transport Plate 8 80x80-R80, M12 provides a stable footing and evens out height differences on structures that use Profile 8 R40/80-90°. As a result, outer corners can be designed with a gentle curve.
Compare products

Handle Pi 80 M5 PA, grey

Handle Pi 80 M5 PA, black

Handle Pi 120 M6 PA, grey

Handle Pi 120 M6 PA, black

Handle Pi 160 M8 PA, grey

Handle Pi 160 M8 PA, black

Knurled Hand Knob Pi, female, D34 M5 PA, grey

Knurled Hand Knob Pi, female, D34 M5 PA, black

Knurled Hand Knob Pi, male, D34 M5x15 PA, grey

Knurled Hand Knob Pi, male, D34 M5x15 PA, black

Knurled Hand Knob Pi, male, D34 M5x20 PA, grey

Knurled Hand Knob Pi, male, D34 M5x20 PA, black

Knurled Hand Knob Pi, male, D34 M5x25 PA, grey

Knurled Hand Knob Pi, male, D34 M5x25 PA, black

Knurled Hand Knob Pi, female, D44 M6 PA, grey

Knurled Hand Knob Pi, female, D44 M6 PA, black

Knurled Hand Knob Pi, male, D44 M6x15 PA, grey

Knurled Hand Knob Pi, male, D44 M6x15 PA, black

Knurled Hand Knob Pi, male, D44 M6x20 PA, grey

Knurled Hand Knob Pi, male, D44 M6x20 PA, black

Knurled Hand Knob Pi, male, D44 M6x25 PA, grey

Knurled Hand Knob Pi, male, D44 M6x25 PA, black

Knurled Hand Knob Pi, male, D44 M6x30 PA, grey

Knurled Hand Knob Pi, male, D44 M6x30 PA, black

Knurled Hand Knob Pi, male, D44 M6x35 PA, grey

Knurled Hand Knob Pi, male, D44 M6x35 PA, black

Knurled Hand Knob Pi, male, D44 M6x40 PA, grey

Knurled Hand Knob Pi, male, D44 M6x40 PA, black

Knurled Hand Knob Pi, male, D44 M6x45 PA, grey

Knurled Hand Knob Pi, male, D44 M6x45 PA, black

Knurled Hand Knob Pi, female, D54 M8 PA, grey

Knurled Hand Knob Pi, female, D54 M8 PA, black

Knurled Hand Knob Pi, male, D54 M8x15 PA, grey

Knurled Hand Knob Pi, male, D54 M8x15 PA, black

Knurled Hand Knob Pi, male, D54 M8x20 PA, grey

Knurled Hand Knob Pi, male, D54 M8x20 PA, black

Knurled Hand Knob Pi, male, D54 M8x25 PA, grey

Knurled Hand Knob Pi, male, D54 M8x25 PA, black

Knurled Hand Knob Pi, male, D54 M8x30 PA, grey

Knurled Hand Knob Pi, male, D54 M8x30 PA, black

Knurled Hand Knob Pi, male, D54 M8x35 PA, grey

Knurled Hand Knob Pi, male, D54 M8x35 PA, black

Knurled Hand Knob Pi, male, D54 M8x40 PA, grey

Knurled Hand Knob Pi, male, D54 M8x40 PA, black

Knurled Hand Knob Pi, male, D54 M8x45 PA, grey

Knurled Hand Knob Pi, male, D54 M8x45 PA, black

Knurled Hand Knob Pi, male, D54 M8x50 PA, grey

Knurled Hand Knob Pi, male, D54 M8x50 PA, black

Knurled Hand Knob Pi, male, D54 M8x55 PA, grey

Knurled Hand Knob Pi, male, D54 M8x55 PA, black

Tri-Lobe Hand Knob Pi, female, D34 M5 PA, grey

Tri-Lobe Hand Knob Pi, female, D34 M5 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x15 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x20 PA, black

Tri-Lobe Hand Knob Pi, male, D34 M5x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D34 M5x25 PA, black

Tri-Lobe Hand Knob Pi, female, D44 M6 PA, grey

Tri-Lobe Hand Knob Pi, female, D44 M6 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x15 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x20 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x25 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x30 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x30 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x35 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x35 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x40 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x40 PA, black

Tri-Lobe Hand Knob Pi, male, D44 M6x45 PA, grey

Tri-Lobe Hand Knob Pi, male, D44 M6x45 PA, black

Tri-Lobe Hand Knob Pi, female, D54 M8 PA, grey

Tri-Lobe Hand Knob Pi, female, D54 M8 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x15 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x15 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x20 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x20 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x25 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x25 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x30 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x30 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x35 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x35 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x40 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x40 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x45 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x45 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x50 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x50 PA, black

Tri-Lobe Hand Knob Pi, male, D54 M8x55 PA, grey

Tri-Lobe Hand Knob Pi, male, D54 M8x55 PA, black

Wing Hand Knob Pi, female, D34 M5 PA, grey

Wing Hand Knob Pi, female, D34 M5 PA, black

Wing Hand Knob Pi, male, D34 M5x15 PA, grey

Wing Hand Knob Pi, male, D34 M5x15 PA, black

Wing Hand Knob Pi, male, D34 M5x20 PA, grey

Wing Hand Knob Pi, male, D34 M5x20 PA, black

Wing Hand Knob Pi, male, D34 M5x25 PA, grey

Wing Hand Knob Pi, male, D34 M5x25 PA, black

Wing Hand Knob Pi, female, D44 M6 PA, grey

Wing Hand Knob Pi, female, D44 M6 PA, black

Wing Hand Knob Pi, male, D44 M6x15 PA, grey

Wing Hand Knob Pi, male, D44 M6x15 PA, black

Wing Hand Knob Pi, male, D44 M6x20 PA, grey

Wing Hand Knob Pi, male, D44 M6x20 PA, black

Wing Hand Knob Pi, male, D44 M6x25 PA, grey

Wing Hand Knob Pi, male, D44 M6x25 PA, black

Wing Hand Knob Pi, male, D44 M6x30 PA, grey

Wing Hand Knob Pi, male, D44 M6x30 PA, black

Wing Hand Knob Pi, male, D44 M6x35 PA, grey

Wing Hand Knob Pi, male, D44 M6x35 PA, black

Wing Hand Knob Pi, male, D44 M6x40 PA, grey

Wing Hand Knob Pi, male, D44 M6x40 PA, black

Wing Hand Knob Pi, male, D44 M6x45 PA, grey

Wing Hand Knob Pi, male, D44 M6x45 PA, black

Wing Hand Knob Pi, female, D54 M8 PA, grey

Wing Hand Knob Pi, female, D54 M8 PA, black

Wing Hand Knob Pi, male, D54 M8x15 PA, grey

Wing Hand Knob Pi, male, D54 M8x15 PA, black

Wing Hand Knob Pi, male, D54 M8x20 PA, grey

Wing Hand Knob Pi, male, D54 M8x20 PA, black

Wing Hand Knob Pi, male, D54 M8x25 PA, grey

Wing Hand Knob Pi, male, D54 M8x25 PA, black

Wing Hand Knob Pi, male, D54 M8x30 PA, grey

Wing Hand Knob Pi, male, D54 M8x30 PA, black

Wing Hand Knob Pi, male, D54 M8x35 PA, grey

Wing Hand Knob Pi, male, D54 M8x35 PA, black

Wing Hand Knob Pi, male, D54 M8x40 PA, grey

Wing Hand Knob Pi, male, D54 M8x40 PA, black

Wing Hand Knob Pi, male, D54 M8x45 PA, grey

Wing Hand Knob Pi, male, D54 M8x45 PA, black

Wing Hand Knob Pi, male, D54 M8x50 PA, grey

Wing Hand Knob Pi, male, D54 M8x50 PA, black

Wing Hand Knob Pi, male, D54 M8x55 PA, grey

Wing Hand Knob Pi, male, D54 M8x55 PA, black

Angle Fastener 8 40x40-45°

Base Plate 8 80x80-R80, M12, white aluminium, similar to RAL 9006

Bracket 8 40 flat, white aluminium, similar to RAL 9006

Angle Bracket 8 40 right-angled, white aluminium, similar to RAL 9006

Fastening Set 8 2-5mm with Countersunk Screw M8

Fastening Set 8 5-7mm with Countersunk Screw M6

Fastening Set 6 3-5mm with Countersunk Screw M6

Fastening Set 6 3-5mm with Countersunk Screw M5

Fastening Set 5 2-4mm with Countersunk Screw M5

Fastening Set 5 4-6mm with Hexagon Socket Head Cap Screw M5

Fastening Set 6 3-5mm with Hexagon Socket Head Cap Screw M6

Fastening Set 8 4-6mm with Hexagon Socket Head Cap Screw M8